T304-7 PTP-7-28-3-1-3-IL
10804689
MFG #: Cambridge
$0.00
/
- Chain Width (in): 7 in
- Chain Width (mm): 177.8 mm
- Material: T304
PACTITAN PRO BELT, 7" WIDE MADE OF T304 STRIP/T302 ROD MATERIAL, 28 SECOND COUNT, 3 DRIVE LANES, SINGLE EDGE, TRIPLE INFILL, INTERLOCKING EDGE.