SKPTP-T303 47T-1.50-K-2
10805500
MFG #: Rexnord
$0.00
/
- Material: T303
- Number Of Set Screws: 2
- Number Of Teeth: 47
- Outside Diameter (in): 6.66 in
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 6.66" NOMINAL OUTSIDE DIAMETER, 47 TEETH, 1.50" BORE WITH STANDARD 3/8" X 3/16" KEYWAY AND (2) STANDARD 1/4-20 SETSCREWS.