0726.XTSR.DPK

10000091 MFG #: Thomas
$0.00 /
  • Coupling Size: 726
  • Series: Conveying Solutions
  • Bolt Circle Diameter (in): 2.84 in
  • Bolt Hole Diameter (in): 0.2 in
  • Bushing Inside Diameter (in): 0.2 in
  • Coupling Model(s): XTSR
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Scalloped
  • Height: 0.50
  • Length: 4.00
  • Misalignment Capacity (Per Disc Pack): 1/2°
  • Net Weight: 0.13
  • Number of Bolt Holes: 6
  • Unit of Dimension: IN
  • Unitization: FullyUnitized
  • Weight unit: LB
  • Width: 4.00
Standard stainless steel disc pack for Thomas Series XTSR coupling, size 726.
QTY