0826.XTSR.DPK
10000092
MFG #: Thomas
$0.00
/
- Coupling Size: 826
- Bolt Circle Diameter (in): 3.28 in
- Bolt Hole Diameter (in): 0.26 in
- Bushing Inside Diameter (in): 0.26 in
- Coupling Model(s): XTSR
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 0.50
- Length: 4.50
- Misalignment Capacity (Per Disc Pack): 1/2°
- Net Weight: 0.20
- Number of Bolt Holes: 6
- Unit of Dimension: IN
- Unitization: FullyUnitized
- Weight unit: LB
- Width: 4.50
Standard stainless steel disc pack for Thomas Series XTSR coupling, size 826.