0494.XTSR.DPK
10003753
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 494
- Bolt Circle Diameter (in): 1.94 in
- Bolt Hole Diameter (in): 0.2 in
- Bushing Inside Diameter (in): 0.2 in
- Coupling Model(s): XTSR
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Misalignment Capacity (Per Disc Pack): 2/3°
- Net Weight: 0.44
- Number of Bolt Holes: 4
- Unitization: FullyUnitized
- Weight unit: LB
Standard stainless steel disc pack for Thomas Series XTSR coupling, size 494.