312 SR71-8 DPK 316

10134422
$0.00 /
  • Component Type: Discpack_S316
  • Coupling Size: 312
  • Series: Series71-8
  • Net Weight: 1.23
  • Weight unit: LB
316 Stainless Steel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 312-8.
QTY