PKIT AMR 162 HALF
10034027
MFG #: Thomas
$0.00
/
- Coupling Size: 162
- Bolt Body Diameter (in): 0.27 in
- Bolt Quantity: 6
- Bolt Thread: 1/4 in - 28
- Coupling Model(s): AMR;CMR
- Hardware Material: Alloy Steel
- Kit Type: Half
- Locknut Coating: None
- Locknut Quantity: 6
- Net Weight: 0.17
- Washer Quantity: 6
- Weight unit: LB
Half hardware kit for Thomas AMR / CMR coupling, size 162.