PKIT AMR 350
10035225
MFG #: Thomas
$0.00
/
- Coupling Size: 350
- Bolt Body Diameter (in): 0.53 in
- Bolt Quantity: 16
- Bolt Thread: 1/2 in -20
- Coupling Model(s): AMR;CMR
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Full
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 16
- Net Weight: 2.22
- Unit of Dimension: IN
- Washer Quantity: 16
- Weight unit: KG
- Width: 9.00
Full hardware kit for Thomas AMR / CMR coupling, size 350.