PKIT AMR 312 HALF
10138457
MFG #: Thomas
$0.00
/
- Coupling Size: 312
- Bolt Body Diameter (in): 0.47 in
- Bolt Quantity: 8
- Bolt Thread: 7/16 in - 20
- Coupling Model(s): AMR;CMR
- Hardware Material: Alloy Steel
- Height: 2.00
- Kit Type: Half
- Length: 4.00
- Locknut Coating: None
- Locknut Quantity: 8
- Net Weight: 1.30
- Unit of Dimension: IN
- Washer Quantity: 8
- Weight unit: LB
- Width: 4.00
Half hardware kit for Thomas AMR / CMR coupling, size 312.