PKIT AMR 200 HALF

10138461 MFG #: Thomas
$0.00 /
  • Coupling Size: 200
  • Bolt Body Diameter (in): 0.33 in
  • Bolt Quantity: 6
  • Bolt Thread: 5/16 in - 24
  • Coupling Model(s): AMR;CMR
  • Hardware Material: Alloy Steel
  • Height: 9.00
  • Kit Type: Half
  • Length: 9.00
  • Locknut Coating: None
  • Locknut Quantity: 6
  • Net Weight: 0.26
  • Unit of Dimension: IN
  • Washer Quantity: 6
  • Weight unit: LB
  • Width: 9.00
Half hardware kit for Thomas AMR / CMR coupling, size 200.
QTY