PKIT AMR 1000 HALF

10728150 MFG #: Thomas
$0.00 /
  • Coupling Size: 1000
  • Bolt Body Diameter (in): 2 in
  • Bolt Quantity: 8
  • Bolt Thread: 1 3/4 in - 12
  • Coupling Model(s): AMR;CMR
  • Hardware Material: Alloy Steel
  • Kit Type: Half
  • Locknut Coating: None
  • Locknut Quantity: 8
  • Net Weight: 20.00
  • Washer Quantity: 8
  • Weight unit: LB
Half hardware kit for Thomas AMR / CMR coupling, size 1000.
QTY