PKIT DBZ,A,B 226 STL
10030281
MFG #: Thomas
$0.00
/
- Coupling Size: 226
- Bolt Body Diameter (in): 0.4 in
- Coupling Model(s): DBZ;DBZ-A;DBZ-B
- Hardware Material: Alloy Steel
- Height: 4.75
- Length: 4.00
- Locknut Coating: None
- Locknut Quantity: 12
- Long Bolt Body Diameter (in): 0.4 in
- Long Bolt Non-Threaded Length (in): 3.46 in
- Long Bolt Quantity: 4
- Long Bolt Thread: 3/8 in - 24
- Net Weight: 2.60
- Short Bolt Body Diameter (in): 0.4 in
- Short Bolt Non-Threaded Length (in): 1.42 in
- Short Bolt Quantity: 8
- Short Bolt Thread: 3/8 in - 24
- Unit of Dimension: IN
- Washer Quantity: 12
- Weight unit: LB
- Width: 4.50
Hardware kit for Thomas DBZ / DBZ-A / DBZ-B coupling, size 226.