PKIT DBZ,A,B 401 STL
10030289
MFG #: Thomas
$0.00
/
- Coupling Size: 401
- Bolt Body Diameter (in): 0.73 in
- Coupling Model(s): DBZ;DBZ-A;DBZ-B
- Hardware Material: Alloy Steel
- Height: 7.00
- Length: 8.00
- Locknut Coating: Cadmium
- Locknut Quantity: 12
- Long Bolt Body Diameter (in): 0.73 in
- Long Bolt Non-Threaded Length (in): 6.23 in
- Long Bolt Quantity: 4
- Long Bolt Thread: 11/16 in - 16
- Net Weight: 13.13
- Short Bolt Body Diameter (in): 0.73 in
- Short Bolt Non-Threaded Length (in): 2.28 in
- Short Bolt Quantity: 8
- Short Bolt Thread: 11/16 in - 16
- Unit of Dimension: IN
- Washer Quantity: 12
- Weight unit: LB
- Width: 7.00
Hardware kit for Thomas DBZ / DBZ-A / DBZ-B coupling, size 401.