PKIT DBZ,A,B 62/75 STL
10146434
MFG #: Thomas
$0.00
/
- Coupling Size: 62 & 75
- Bolt Body Diameter (in): 0.2 in
- Coupling Model(s): DBZ;DBZ-A;DBZ-B
- Hardware Material: Alloy Steel
- Height: 3.00
- Length: 4.00
- Locknut Coating: None
- Locknut Quantity: 6
- Long Bolt Body Diameter (in): 0.2 in
- Long Bolt Non-Threaded Length (in): 1.81 in
- Long Bolt Quantity: 2
- Long Bolt Thread: #10 - 32
- Net Weight: 0.18
- Short Bolt Body Diameter (in): 0.2 in
- Short Bolt Non-Threaded Length (in): 0.6 in
- Short Bolt Quantity: 4
- Short Bolt Thread: #10 - 32
- Unit of Dimension: IN
- Washer Quantity: 0
- Weight unit: LB
- Width: 4.00
Hardware kit for Thomas DBZ / DBZ-A / DBZ-B coupling, sizes 62 and 75.