PKIT SR54RD 312 STL
10010516
MFG #: Thomas
$0.00
/
- Coupling Size: 312
- Bolt Body Diameter (in): 0.47 in
- Bolt Quantity: 16
- Bolt Thread: 7/16 in - 20
- Cap Screw Quantity: 32
- Coupling Model(s): Series 54RD
- Hardware Material: Alloy Steel
- Height: 9.00
- Length: 9.00
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Net Weight: 1.32
- Unit of Dimension: IN
- Washer Quantity: 32
- Weight unit: KG
- Width: 9.00
Hardware kit for Thomas Series 54RD coupling, size 312.