PKIT SR71 300 STL
10076873
MFG #: Thomas
$0.00
/
- Coupling Size: 300
- Bolt Body Diameter (in): 0.33 in
- Bolt Quantity: 12
- Bolt Thread: 5/16 in - 24
- Cap Screw Quantity: 12
- Coupling Model(s): Series 71
- Hardware Material: Alloy Steel
- Height: 4.00
- Kit Type: Full
- Length: 3.50
- Locknut Coating: None
- Locknut Quantity: 12
- Net Weight: 1.49
- Unit of Dimension: IN
- Washer Quantity: 24
- Weight unit: LB
- Width: 4.00
Full hardware kit for Thomas Series 71 coupling, size 300.