PKIT SR71 375 STL
10091054
MFG #: Thomas
$0.00
/
- Coupling Size: 375
- Bolt Body Diameter (in): 0.45 in
- Bolt Quantity: 12
- Bolt Thread: 7/16 in - 20
- Cap Screw Quantity: 12
- Coupling Model(s): Series 71
- Hardware Material: Alloy Steel
- Height: 5.50
- Kit Type: Full
- Length: 5.00
- Locknut Coating: None
- Locknut Quantity: 12
- Net Weight: 2.60
- Unit of Dimension: IN
- Washer Quantity: 24
- Weight unit: LB
- Width: 5.00
Full hardware kit for Thomas Series 71 coupling, size 375.