PKIT SR71 350 STL HALF
10758106
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 350
- Bolt Body Diameter (in): 0.39 in
- Bolt Quantity: 6
- Bolt Thread: 3/8 in - 24
- Cap Screw Quantity: 6
- Coupling Model(s): Series 71
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Half
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 6
- Net Weight: 3.00
- Unit of Dimension: IN
- Washer Quantity: 12
- Weight unit: LB
- Width: 9.00
Half hardware kit for Thomas Series 71 coupling, size 350.