2068.XTSR71.ADPT HDWKIT
10001598
MFG #: Thomas
$0.00
/
- Coupling Size: 2068
- Cap Screw Quantity: 16
- Cap Screw Size: M12 x 45 mm
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 6.00
- Length: 5.00
- Net Weight: 2.03
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
- XL Hub Coupling Size(s): 1928
- XXL Hub Coupling Size(s): 1698
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 2068 for standard hub selection, size 1928 for XL hub selection, and size 1698 for XXL hub selection.