2698.XTSR71.ADPT HDWKIT

10001601 MFG #: Thomas
$0.00 /
  • Coupling Size: 2698
  • Cap Screw Quantity: 24
  • Cap Screw Size: M14 x 60 mm
  • Coupling Model(s): XTSR
  • Hardware Material: Alloy Steel
  • Height: 8.00
  • Length: 7.00
  • Net Weight: 3.97
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
  • XL Hub Coupling Size(s): 2468
  • XXL Hub Coupling Size(s): 2278
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 2698 for standard hub selection, size 2468 for XL hub selection, and size 2278 for XXL hub selection.
QTY