0996.XTSR.PKIT
10001563
MFG #: Thomas
$0.00
/
- Coupling Size: 996
- Bolt Body Diameter (mm): 8.5 mm
- Bolt Coating: Manganese Phosphate
- Bolt Quantity: 6
- Bolt Thread: M8 x 1.25 mm
- Bushing Quantity: 6
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 4.00
- Length: 3.00
- Locknut Quantity: 6
- Net Weight: 0.49
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Disc pack hardware for Thomas Series XTSR coupling, size 996. Complete hardware for one disc pack.