1548.XTSR.PKIT
10001566
MFG #: Thomas
$0.00
/
- Coupling Size: 1548
- Bolt Body Diameter (mm): 13 mm
- Bolt Coating: Manganese Phosphate
- Bolt Quantity: 8
- Bolt Thread: M12 x 1.75 mm
- Bushing Quantity: 8
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 6.00
- Length: 5.00
- Locknut Quantity: 8
- Net Weight: 1.11
- Unit of Dimension: IN
- Weight unit: KG
- Width: 5.00
Disc pack hardware for Thomas Series XTSR coupling, size 1548. Complete hardware for one disc pack.