2468.XTSR.PKIT

10001571 MFG #: Thomas
$0.00 /
  • Coupling Size: 2468
  • Bolt Body Diameter (mm): 22.5 mm
  • Bolt Coating: Manganese Phosphate
  • Bolt Quantity: 8
  • Bolt Thread: M22 x 2.5 mm
  • Bushing Quantity: 8
  • Coupling Model(s): XTSR
  • Hardware Material: Alloy Steel
  • Height: 8.00
  • Length: 7.00
  • Locknut Quantity: 8
  • Net Weight: 9.08
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
Disc pack hardware for Thomas Series XTSR coupling, size 2468. Complete hardware for one disc pack.
QTY