2888.XTSR.PKIT
10001573
MFG #: Thomas
$0.00
/
- Coupling Size: 2888
- Bolt Body Diameter (mm): 27.5 mm
- Bolt Coating: Manganese Phosphate
- Bolt Quantity: 8
- Bolt Thread: M27 x 3.0 mm
- Bushing Quantity: 8
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 8.00
- Length: 7.00
- Locknut Quantity: 8
- Net Weight: 17.46
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
Disc pack hardware for Thomas Series XTSR coupling, size 2888. Complete hardware for one disc pack.