3668.XTSR.PKIT
10001576
MFG #: Thomas
$0.00
/
- Coupling Size: 3668
- Bolt Body Diameter (mm): 34 mm
- Bolt Coating: Manganese Phosphate
- Bolt Quantity: 8
- Bolt Thread: M33 x 3.5 mm
- Bushing Quantity: 8
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 10.00
- Length: 9.00
- Locknut Quantity: 8
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Disc pack hardware for Thomas Series XTSR coupling, size 3668. Complete hardware for one disc pack.