163.DBZ.HUB RB RMKD 3/4

10017926 MFG #: Thomas
$0.00 /
  • Bore Type: Rough Bore
  • Coupling Size: 163
  • Bore Size Max (in): 1.88 in
  • Coupling Model(s): DBZ;DBZ-A
  • Height: 9.00
  • Hub Barrel Outside Diameter (in): 2.75 in
  • Hub Coating: None
  • Hub Flange Outside Diameter (in): 4.56 in
  • Hub Length (in): 1.69 in
  • Hub Style: Standard
  • Length: 9.00
  • Net Weight: 2.02
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 9.00
Standard rough bore hub for Thomas DBZ / DBZ-A size 163 coupling.
QTY