850.AMR.CPLG RB TD

10111422 MFG #: Thomas
$0.00 /
  • Coupling Size: 850
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 1,265.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 36.00
Size 850 Thomas AMR coupling with rough bore hubs and Tomaloy material disc packs.
QTY