50.CC.CPLG .38 X .38

10138450 MFG #: THOM
$0.00 /
  • Product Type: Miniature Disc
  • Coupling Size: 50
  • Axial Capacity (+/-): 0.031
  • Continuous Torque Rating (in-lb): 75 in/lbs
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 0.24
  • Operating Speed (rpm): 45000 rpm
  • Style: CC
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
QTY