50R Nylon Cover/Element Assembly
10312869
MFG #: Wrapflex
$0.00
/ EA
- Coupling Size: 50R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Nylon
- Element Material: 60D Polyurethane (Green)
- Height: 5.00
- Length: 8.00
- Net Weight: 4.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
Rexnord Nylon Style Cover and Flexible Element Assemblies-Wrapflex size(s) 50R standard style in 60D Polyurethane (Green) material for elastomeric couplings.