5R Steel Cover/Element Assembly
10316267
MFG #: Wrapflex
$0.00
/
- Coupling Size: 5R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Steel
- Element Material: 60D Polyurethane (Green)
- Height: 6.00
- Length: 6.00
- Net Weight: 0.80
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord Steel/Epoxy Style Cover and Flexible Element Assemblies-Wrapflex size(s) 5R standard style in 60D Polyurethane (Green) material for elastomeric couplings.