10 HMM RB MILL MOTOR HUB

10287540 MFG #: Omega
$0.00 /
  • Coupling Size: 10
  • Coupling Type: Elastomeric
  • Height: 3.00
  • Hub Barrel Outside Diameter (in): 3.65 in
  • Hub Bore Fit: Mill Motor Hub
  • Hub Material: Steel
  • Length: 2.00
  • Net Weight: 7.32
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
QTY