V110 HSB 1.000" BORE 1/4" X1/8" KW 1 SS
10287592
MFG #: Viva
$0.00
/
- Coupling Size: V110
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 2.37 in
- Hub Bore Fit: Clearance
- Hub Length (in): 1.51 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 2.25 in
- Hub Straight Bore Diameter [Nom] (in): 1 in
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Keyway Depth (in): 0.125 in
- Keyway Width (in): 0.25 in
- Length: 2.00
- Net Weight: 1.46
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Rexnord V Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) V110 with a 2.370-inch outside barrel diameter for elastomeric couplings.