5R Hub Bored for HTL Bushing - 0437484

10045949 MFG #: WRAP
$0.00 /
  • Coupling Size: 5R
  • Height: 1.36
  • Length: 1.24
  • Net Weight: 0.95
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.52
No hardware, does not include bushing
QTY