20R Hub Bored for HTL Bushing - 0437486

10045951 MFG #: WRAP
$0.00 /
  • Coupling Size: 20R
  • Height: 2.05
  • Length: 1.89
  • Net Weight: 3.10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.02
No hardware, does not include bushing
QTY