30R Hub Bored for HTL Bushing - 0437487

10045952 MFG #: WRAP
$0.00 /
  • Coupling Size: 30R
  • Height: 2.43
  • Length: 2.95
  • Net Weight: 4.86
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.65
No hardware, does not include bushing
QTY