40R Hub Bored for HTL Bushing - 0437488

10045953 MFG #: WRAP
$0.00 /
  • Coupling Size: 40R
  • Height: 3.06
  • Length: 3.07
  • Net Weight: 9.65
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.91
No hardware, does not include bushing
QTY