50R Hub Bored for HTL Bushing - 0437489

10045954 MFG #: WRAP
$0.00 /
  • Coupling Size: 50R
  • Height: 3.94
  • Length: 3.35
  • Net Weight: 16.98
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.48
No hardware, does not include bushing
QTY