10R HSB PM 1.00" BORE 1/4"X1/8" KW 2 SS
10057522
MFG #: Wrapflex
$0.00
/
- Coupling Size: 10R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Clearance Fit
- Hub Type: R-Hub
- Height: 3.00
- Hub Barrel Outside Diameter (in): 2.99 in
- Hub Length (in): 1.772 in
- Hub Length through Bore (in): 1.34 in
- Hub Material: Sintered Metal
- Hub Set Screw Axial Location (in): 0.88 in
- Hub Shoulder Diameter (in): 2.992 in
- Hub Straight Bore Diameter [Nom] (in): 1 in
- Hub Style: Standard
- Keyway Depth (in): 0.125 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.25 in
- Length: 4.00
- Net Weight: 1.19
- Number of Keyways: 1
- Number Of Set Screws: 2
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 10R with a 2.990-inch outside barrel diameter and 1.34-inch length for elastomeric couplings.