10RT RSB Hub - Stainless Steel
10100273
MFG #: Wrapflex
$0.00
/
- Coupling Size: 10RT
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Rough Stock Bore
- Hub Type: R-Hub
- Hub Barrel Outside Diameter (in): 2.99 in
- Hub Length (in): 1.772 in
- Hub Length through Bore (in): 1.34 in
- Hub Material: Stainless Steel
- Hub Shoulder Diameter (in): 2.992 in
- Hub Straight Bore Diameter [Max] (in): 1.875 in
- Hub Straight Bore Diameter [Max] (mm): 48 mm
- Hub Straight Bore Diameter [Min] (in): 0.625 in
- Hub Straight Bore Diameter [Min] (mm): 16 mm
- Hub Style: Standard
- Length: 1.77
- Net Weight: 5.50
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.99
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 10R with a 2.990-inch outside barrel diameter and 1.34-inch length for elastomeric couplings.