50RT RSB Hub - Stainless Steel
10100277
MFG #: Wrapflex
$0.00
/
- Coupling Size: 50RT
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Rough Stock Bore
- Hub Type: R-Hub
- Hub Barrel Outside Diameter (in): 7 in
- Hub Length (in): 4.134 in
- Hub Length through Bore (in): 3.03 in
- Hub Material: Stainless Steel
- Hub Shoulder Diameter (in): 7.48 in
- Hub Straight Bore Diameter [Max] (in): 4.125 in
- Hub Straight Bore Diameter [Max] (mm): 105 mm
- Hub Straight Bore Diameter [Min] (in): 1.25 in
- Hub Straight Bore Diameter [Min] (mm): 32 mm
- Hub Style: Standard
- Length: 4.13
- Net Weight: 28.57
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: KG
- Width: 7.48
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 50R with a 7.000-inch outside barrel diameter and 3.03-inch length for elastomeric couplings.