70R RSB Hub
10100279
MFG #: Wrapflex
$0.00
/
- Coupling Size: 70R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Rough Stock Bore
- Hub Type: R-Hub
- Height: 10.00
- Hub Barrel Outside Diameter (in): 9.875 in
- Hub Length (in): 6.287 in
- Hub Length through Bore (in): 4.72 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 10.63 in
- Hub Straight Bore Diameter [Max] (in): 6.125 in
- Hub Straight Bore Diameter [Max] (mm): 160 mm
- Hub Straight Bore Diameter [Min] (in): 2.75 in
- Hub Straight Bore Diameter [Min] (mm): 70 mm
- Hub Style: Standard
- Length: 6.29
- Net Weight: 53.85
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: KG
- Width: 10.71
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 70R with a 9.875-inch outside barrel diameter and 4.72-inch length for elastomeric couplings.