60R HTL For 4040 TL Inch Bushing

10100944 MFG #: WRAP
$0.00 /
  • Coupling Size: 60R
  • Height: 5.18
  • Length: 5.44
  • Net Weight: 37.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.98
No hardware, does not include bushing
QTY