80R Hub with Bored for HTL Bushing - 3400414

10100946 MFG #: WRAP
$0.00 /
  • Coupling Size: 80R
  • Height: 6.29
  • Length: 6.83
  • Net Weight: 48.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.91
No hardware, does not include bushing
QTY