70R HQD "J" Inch Bushing w/Hardware

10100951
$0.00 / EA
  • Coupling Size: 70R
  • Height: 5.15
  • Length: 4.75
  • Net Weight: 54.70
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.63
Includes hub, cap screws and washers but no bushing
QTY