40R HSB 1.625" BORE 3/8" x 3/16" KW 2 SS
10101410
MFG #: Wrapflex
$0.00
/
- Coupling Size: 40R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Clearance
- Hub Type: R-Hub
- Height: 4.00
- Hub Barrel Outside Diameter (in): 5.12 in
- Hub Length (in): 3.465 in
- Hub Length through Bore (in): 2.64 in
- Hub Material: Steel
- Hub Set Screw Axial Location (in): 1.63 in
- Hub Shoulder Diameter (in): 5.906 in
- Hub Straight Bore Diameter [Nom] (in): 1.625 in
- Hub Style: Standard
- Keyway Depth (in): 0.1875 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.375 in
- Length: 6.00
- Net Weight: 9.17
- Number of Keyways: 1
- Number Of Set Screws: 2
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 40R with a 5.120-inch outside barrel diameter and 2.64-inch length for elastomeric couplings.