50R HSB 2.75" BORE 5/8" X 5/16" KW 2 SS
10101416
MFG #: Wrapflex
$0.00
/
- Coupling Size: 50R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Clearance
- Hub Type: R-Hub
- Height: 5.00
- Hub Barrel Outside Diameter (in): 7 in
- Hub Length (in): 4.134 in
- Hub Length through Bore (in): 3.03 in
- Hub Material: Steel
- Hub Set Screw Axial Location (in): 1.75 in
- Hub Shoulder Diameter (in): 7.48 in
- Hub Straight Bore Diameter [Nom] (in): 2.75 in
- Hub Style: Standard
- Keyway Depth (in): 0.3125 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.625 in
- Length: 8.00
- Net Weight: 15.70
- Number of Keyways: 1
- Number Of Set Screws: 2
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 50R with a 7.000-inch outside barrel diameter and 3.03-inch length for elastomeric couplings.