60R HQD "J" Inch Bushing w/Hardware

10315235 MFG #: WRAP
$0.00 /
  • Coupling Size: 60R
  • Height: 6.00
  • Length: 9.00
  • Net Weight: 35.70
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Includes hub, cap screws and washers but no bushing
QTY