30R HQD "SD" Inch Bushing w/Hardware

10315969 MFG #: WRAP
$0.00 /
  • Coupling Size: 30R
  • Height: 3.00
  • Length: 5.00
  • Net Weight: 4.10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
Includes hub, cap screws and washers but no bushing
QTY