10R HQD "JA" Inch bushing w/Hardware -PM

10316362 MFG #: WRAP
$0.00 /
  • Coupling Size: 10R
  • Height: 3.00
  • Length: 4.00
  • Net Weight: 1.64
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Includes hub, cap screws and washers but no bushing
QTY