1164376 Center Plates Gear Coupling Parts & Kits

10013646
$0.00 / EA
  • Coupling Size: 1015
  • Length: 0.19
  • Net Weight: 0.62
  • Series: GL20-1/2
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.91
QTY